• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Micro Impact Screwdriver

Micro Impact Screwdriver

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· Torque is generated by hitting the head with a hammer to remove over-tightened and rusted screws.
· Compact and convenient to use on small diameter screws as small as M5.
· General-use bit type with a hex shaft that is 6.3 mm across and simple bit replacement (use single-ended bits only).
[Applications]
· Ideal for tightening screws with stripped heads or rusty screws.

(i)Caution

  • Do not use on live electrical equipment. Please use a product that matches the size of the screws. Wear protective glasses when working. Do not use it for anything other than the intended purpose and applications.

Basic Specifications

  • Max. Torque
    Approx. 0.9
  • Set Contents Accessories
    50 mm Bit (+ No. 1, + No. 2, -5 mm), 75 mm Bit (+ No. 2), Socket Bit (5.5 mm, 8 mm), With Rotation Change Switch
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : M1-300E
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Max. Torque
    Approx. 0.9
  • Set Contents Accessories
    50 mm Bit (+ No. 1, + No. 2, -5 mm), 75 mm Bit (+ No. 2), Socket Bit (5.5 mm, 8 mm), With Rotation Change Switch
  • Mass(g)
    300
  • Material
    Chrome Vanadium Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)