(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
VISION VERDE Protective Glasses MP-822 Double-Sided Anti-Fog Finish

Click this image to zoom it.

Move the mouse over the image to zoom

VISION VERDE Protective Glasses MP-822 Double-Sided Anti-Fog Finish

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

Safety glasses that reliably prevent the intrusion of dust.
[Features]
· No fogging and improved durability with new anti-fog treatment on both sides of the lens.
· Flexible soft temples that allow free angle adjustment.
· Soft nose bridge with cushioned nose pad. Nose pads can be adjusted by moving them left and right to fit anyone.
· Uses crack-resistant polycarbonate lens with a high level of toughness and high impact resistance.
· Keeps your eyes safe by blocking 99.9% of ultraviolet light.
[Applications]
· Lightweight so you don't get tired even when wearing them for a long time. This product is ideal to protect against pollen when working outside, and to protect against airborne matter when gardening or doing DIY.

Basic Specifications

  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    JIS / ANSI
  • Lens Replacement
    NA
  • Frame color
    Gray/Blue (Two-Tone)
  • Dimensions(mm)
    W146×H47×D152
  • Material
    Lens: Polycarbonate; Frame: Plastic; Lens Coating: Anti-Fog Coating; Temple: Polycarbonate, Elastomer; Nose Pad: Soft PVC
  • Detailed Supplies
    Provides protection from pollens, airborne/flying objects. Useful in gardening, DIY projects.
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
16 Day(s) or more
-

Part Number : 4012100720
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    JIS / ANSI
  • Lens Replacement
    NA
  • Frame color
    Gray/Blue (Two-Tone)
  • Dimensions(mm)
    W146×H47×D152
  • Material
    Lens: Polycarbonate; Frame: Plastic; Lens Coating: Anti-Fog Coating; Temple: Polycarbonate, Elastomer; Nose Pad: Soft PVC
  • Detailed Supplies
    Provides protection from pollens, airborne/flying objects. Useful in gardening, DIY projects.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)