(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Long-Sleeve Shirt, Thin Fabric 5325

Click this image to zoom it.

Move the mouse over the image to zoom

Long-Sleeve Shirt, Thin Fabric 5325

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

11 different vibrant colors. Uses 3D "MobinCut".

[Features]
· Product can be used year-round.
· Zipper pocket / fixing loop for mobile phone: Right breast pocket has a convenient zipper.
· Equipped with a loop inside for fixing mobile phones.
· Chest pen pocket: Conveniently prepared for easy insertion and removal of pens, rulers, etc.
· Sleeve pen pocket (twin): Positioned for smooth, easy access.
· Twin type that can hold 2 pens.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    65% polyester, 35% cotton
  • Material
    Light twill
  • Color Details
    Clean earth × mist violet
  • Pen Holder
    With pen pockets (left sleeve and breast)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button: plastic
  • Fastener 1
    Pocket zipper: Vislon (slider: plastic)
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • 6L
  • L
  • LL
  • M
  • S
  • SS
  • Clear
Shoulder width(mm)

Refine by

  • 58
  • 420
  • 440
  • 460
  • 480
  • 500
  • 520
  • 540
  • 560
  • Clear
Chest measurement(mm)

Refine by

  • 1,060
  • 1,100
  • 1,140
  • 1,180
  • 1,220
  • 1,260
  • 1,300
  • 1,430
  • 155
  • Clear
Sleeve Length(mm)

Refine by

  • 63
  • 560
  • 570
  • 580
  • 590
  • 600
  • 610
  • Clear
Dress length(mm)

Refine by

  • 81
  • 690
  • 710
  • 730
  • 750
  • 770
  • 790
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
3L
520
1,260
600
770
11 Day(s) or more
-

Part Number : 5325-005-3L
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    3L
  • Shoulder width(mm)
    520
  • Chest measurement(mm)
    1,260
  • Sleeve Length(mm)
    600
  • Dress length(mm)
    770
  • Mixing Ratio
    65% polyester, 35% cotton
  • Material
    Light twill
  • Color Details
    Clean earth × mist violet
  • Pen Holder
    With pen pockets (left sleeve and breast)
  • JAN Code
    4548413122552
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button: plastic
  • Fastener 1
    Pocket zipper: Vislon (slider: plastic)
1 pc.
4L
540
1,300
610
770
11 Day(s) or more
-

Part Number : 5325-005-4L
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    4L
  • Shoulder width(mm)
    540
  • Chest measurement(mm)
    1,300
  • Sleeve Length(mm)
    610
  • Dress length(mm)
    770
  • Mixing Ratio
    65% polyester, 35% cotton
  • Material
    Light twill
  • Color Details
    Clean earth × mist violet
  • Pen Holder
    With pen pockets (left sleeve and breast)
  • JAN Code
    4548413122569
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button: plastic
  • Fastener 1
    Pocket zipper: Vislon (slider: plastic)
1 pc.
5L
560
1,430
610
790
11 Day(s) or more
-

Part Number : 5325-005-5L
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    5L
  • Shoulder width(mm)
    560
  • Chest measurement(mm)
    1,430
  • Sleeve Length(mm)
    610
  • Dress length(mm)
    790
  • Mixing Ratio
    65% polyester, 35% cotton
  • Material
    Light twill
  • Color Details
    Clean earth × mist violet
  • Pen Holder
    With pen pockets (left sleeve and breast)
  • JAN Code
    4548413122576
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button: plastic
  • Fastener 1
    Pocket zipper: Vislon (slider: plastic)
1 pc.
6L
58
155
63
81
11 Day(s) or more
-

Part Number : 5325-005-6L
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    6L
  • Shoulder width(mm)
    58
  • Chest measurement(mm)
    155
  • Sleeve Length(mm)
    63
  • Dress length(mm)
    81
  • Mixing Ratio
    65% polyester, 35% cotton
  • Material
    Light twill
  • Color Details
    Clean earth × mist violet
  • Pen Holder
    With pen pockets (left sleeve and breast)
  • JAN Code
    4548413122583
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button: plastic
  • Fastener 1
    Pocket zipper: Vislon (slider: plastic)
1 pc.
L
480
1,180
580
750
11 Day(s) or more
-

Part Number : 5325-005-L
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    L
  • Shoulder width(mm)
    480
  • Chest measurement(mm)
    1,180
  • Sleeve Length(mm)
    580
  • Dress length(mm)
    750
  • Mixing Ratio
    65% polyester, 35% cotton
  • Material
    Light twill
  • Color Details
    Clean earth × mist violet
  • Pen Holder
    With pen pockets (left sleeve and breast)
  • JAN Code
    4548413122538
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button: plastic
  • Fastener 1
    Pocket zipper: Vislon (slider: plastic)
1 pc.
LL
500
1,220
590
770
11 Day(s) or more
-

Part Number : 5325-005-LL
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    LL
  • Shoulder width(mm)
    500
  • Chest measurement(mm)
    1,220
  • Sleeve Length(mm)
    590
  • Dress length(mm)
    770
  • Mixing Ratio
    65% polyester, 35% cotton
  • Material
    Light twill
  • Color Details
    Clean earth × mist violet
  • Pen Holder
    With pen pockets (left sleeve and breast)
  • JAN Code
    4548413122545
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button: plastic
  • Fastener 1
    Pocket zipper: Vislon (slider: plastic)
1 pc.
M
460
1,140
570
730
11 Day(s) or more
-

Part Number : 5325-005-M
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    M
  • Shoulder width(mm)
    460
  • Chest measurement(mm)
    1,140
  • Sleeve Length(mm)
    570
  • Dress length(mm)
    730
  • Mixing Ratio
    65% polyester, 35% cotton
  • Material
    Light twill
  • Color Details
    Clean earth × mist violet
  • Pen Holder
    With pen pockets (left sleeve and breast)
  • JAN Code
    4548413122521
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button: plastic
  • Fastener 1
    Pocket zipper: Vislon (slider: plastic)
1 pc.
S
440
1,100
560
710
11 Day(s) or more
-

Part Number : 5325-005-S
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    S
  • Shoulder width(mm)
    440
  • Chest measurement(mm)
    1,100
  • Sleeve Length(mm)
    560
  • Dress length(mm)
    710
  • Mixing Ratio
    65% polyester, 35% cotton
  • Material
    Light twill
  • Color Details
    Clean earth × mist violet
  • Pen Holder
    With pen pockets (left sleeve and breast)
  • JAN Code
    4548413122514
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button: plastic
  • Fastener 1
    Pocket zipper: Vislon (slider: plastic)
1 pc.
SS
420
1,060
560
690
11 Day(s) or more
-

Part Number : 5325-005-SS
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    SS
  • Shoulder width(mm)
    420
  • Chest measurement(mm)
    1,060
  • Sleeve Length(mm)
    560
  • Dress length(mm)
    690
  • Mixing Ratio
    65% polyester, 35% cotton
  • Material
    Light twill
  • Color Details
    Clean earth × mist violet
  • Pen Holder
    With pen pockets (left sleeve and breast)
  • JAN Code
    4548413122507
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button: plastic
  • Fastener 1
    Pocket zipper: Vislon (slider: plastic)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)