Lock-Out System PADLOCK No.410

Lock-Out System PADLOCK No.410

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

One lock and one key per operator. The ideal lock and key to meet compliance requirements.
[Features]
· A lock-out specification whereby the key cannot be removed until the door is locked, thereby preventing someone from forgetting to lock the door.
· Available in many different colors. By using these different colors for different purposes according to the department or operator, visual identification can be performed quickly and easily.
· The main body is lightweight and uses a non-conducting durable resin (Zenex), providing a heat resistance of -57 to 117°C.
· The shackle / latch is made of ø6 (6 mm diameter) steel.
[Applications]
· Ideal for when machines are idled for cleaning, lubrication, inspection, repair or adjustment, etc.
· Can also be used in many other scenarios such as to lock cabinets, etc., in the office, and to lock up items that are kept outside.

Basic Specifications

  • Product Model
    Padlock
  • Material Quality
    Other
  • Color
    Red
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
-

Part Number : 4073213000
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Padlock
  • Material Quality
    Other
  • Color
    [Other] Red
  • Weight(g)
    86
  • Height(mm)
    82
  • Width(mm)
    38
  • Lock Part Thickness(φ)
    6

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)