(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Bimetal HSS Jigsaw Replacement Blade (5-Piece Pack)【5 Pieces Per Package】

Bimetal HSS Jigsaw Replacement Blade (5-Piece Pack)

For cutting mild steel sheets, stainless steel sheets, plywood, plastic boards, etc.

[Features]
· Bimetallic structure with a cobalt high-speed steel blade tip and special spring steel back side.
· It is difficult to break or chip and can save the trouble of replacement.
· Applies to a wide variety of work materials

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
H-1124
H-1124L
H-1125
H-1126
H-1126L
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipApplication Number of Teeth Overall Length
(mm)
Effective length of blade
(mm)
Cutting Capacity Stainless Steel
(mm)
Cutting Capacity Mild Steel Sheet
(mm)
Cutting Capacity Plastic
(mm)
Cutting Capacity Aluminum
(mm)
Cutting Capacity Wood Plywood
(mm)
JAN Code

5 Pieces Per Package

1 Pack(s) 8 Day(s) Mild Steel Sheet / Stainless Steel / Aluminum Alloy / Plastic2482650.5~31–31.5 to 61–6-4986362350006

5 Pieces Per Package

1 Pack(s) 10 Day(s) or more Mild Steel Sheet / Stainless Steel / Aluminum Alloy / Plastic24115950.5~31–31.5 to 61–6-4986362350556

5 Pieces Per Package

1 Pack(s) 8 Day(s) Mild Steel Sheet / Aluminum Alloy / Wood / Plastic148265-2~53–303–102~204986362350013

5 Pieces Per Package

1 Pack(s) 8 Day(s) Wood / Plastic98265--3~50-3~554986362350020

5 Pieces Per Package

1 Pack(s) 9 Day(s) or more Wood / Plastic911595--3~50-3~704986362350563

Loading...

  1. 1

Basic Information

Product Type Combined Type Specifications, motor to use Jigsaw Compatible Model For Makita, Hitachi, Ryobi, B&D
Features It is a bimetallic strip with blade tip made of cobalt high-speed steel and the back side made of spring steel. It is difficult to break or chip and can save the trouble of replacement. It can be used for various types of work materials. Package Dimensions W93×H150

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)