(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Free Groove Cutter

Free Groove Cutter

[Features]
· Because the groove width can be flexibly changed by just turning the dial, there is no need for a lineup of cutters with a variety of blades.
· It can also be used for slightly wide and slightly narrow grooving (do a trial cut if accuracy is required).
· The large number of teeth means that plywood and decorative boards rarely nap up.
· Also, it has excellent sharpness, light weight, and a long service life

(i)Caution

  • The photo is a representative image.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
GR-120N
GRW-120N
Part NumberMinimum order quantityVolume DiscountDays to ShipFlange Thickness
(mm)
Groove Milling Maximum Width
(mm)
JAN Code
1 Piece(s) 12 Day(s) or more 12154986362460279
1 Piece(s) 12 Day(s) or more 16214986362460231

Loading...

  1. 1

Basic Information

work material Wood Outer Diameter(mm) 120 Number of flutes(P) 30
Internal Diameter(mm) 15 Groove Milling Minimum Width(mm) 3 Groove Maximum Depth(mm) 30
Application For Groove Milling Circular Saw blade type Single-sided surface polished finish (GR-120), double-sided surface polish finish (GRW-120) Motor for use Groove Milling Circular Saw

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)