(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Combination Shaft Drainage Catch Basin Hole Saw (Rotary)

Combination Shaft Drainage Catch Basin Hole Saw (Rotary)

[Features]
· Can be used with both hexagonal shafts (subtense: 6.35 mm) and chuck types (10 mm) as it is equipped with a combination shaft.
· With a set blade (hyper slit adopted), anyone can safely drill smoothly.
· Smooth continuous work can be performed due to the standardly equipped chip discharge hole on the body and chip discharge spring on the center drill.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number
VU-50
VU-75
VU-100
Part NumberMinimum order quantityVolume DiscountDays to ShipSize
(mm)
JAN Code
1 Piece(s) 16 Day(s) or more 654986362550741
1 Piece(s) 16 Day(s) or more 954986362550765
1 Piece(s) 19 Day(s) or more 1204986362550772

Loading...

  1. 1
 

Basic Information

Product Type Hole saw Chuck Size(mm) Hexagonal Shaft 6.35/Chuck Type 10 (dual usage) Overall Length(mm) 123
Effective Length(mm) 32 center drill S-5780 Product type / compatible product type VU Type (Set Product) Seal Gasket Size
Application This product is ideal for connection of PVC pipe to drainage containers and rainwater containers. Blade tip diameter 53mm~120mm Motor for use Electric drill, impact drill (rotating mode), rechargeable drill, impact driver (14.4 V or more)
Thin Steel Plate (up to 3-2 mm) Not suitable Thin Steel Plate (up to 4-5 mm) Not suitable Thick Iron Plate (Up to 1 to 2 mm) Not suitable
Steel Pipe Not suitable Stainless Steel Plate Not suitable Aluminum Plate Not suitable
Ceramic siding Not suitable Metal design Not suitable Polyvinyl chloride sheet Good
Polyvinyl chloride pipe optimal Wood optimal Veneer, Plywood Good
2 x 4 Wood Possible FRP Possible Artificial marble Not suitable
Copper Plate Not suitable Rubber Good Enameled metalware Not suitable
Plastic Drainage Catch Basin optimal Resin Plate Possible

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)