(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Bimetal HSS Cordless Hole Saw (for Rotary)

Bimetal HSS Cordless Hole Saw (for Rotary)

[Features]
· A thin blade design ideal for cordless types.
[Applications]
· For drilling holes in thin stainless steel plates (0.6 mm or less), thin steel plates (2.0 mm or less), metal siding, tin plates, plywood, PVC boards, etc.

PDF

Japanese Only

Part Number
BMC-12
BMC-13
BMC-14
BMC-15
BMC-16
BMC-17
BMC-18
BMC-19
BMC-20
BMC-21
BMC-22
BMC-23
BMC-24
BMC-25
BMC-26
BMC-27
BMC-28
BMC-29
BMC-30
BMC-31
BMC-32
BMC-33
BMC-34
BMC-35
BMC-36
Part NumberMinimum order quantityVolume DiscountDays to ShipSize
(mm)
JAN Code
1 Piece(s) 12 Day(s) 124986362110006
1 Piece(s) 12 Day(s) 134986362110013
1 Piece(s) 12 Day(s) 144986362110020
1 Piece(s) 12 Day(s) 154986362110037
1 Piece(s) 12 Day(s) 164986362110044
1 Piece(s) 12 Day(s) 174986362110051
1 Piece(s) 12 Day(s) 184986362110068
1 Piece(s) Quote 194986362110075
1 Piece(s) 12 Day(s) 204986362110082
1 Piece(s) 12 Day(s) 214986362110099
1 Piece(s) 12 Day(s) 224986362110105
1 Piece(s) 12 Day(s) 234986362110112
1 Piece(s) 12 Day(s) 244986362110129
1 Piece(s) 12 Day(s) 254986362110136
1 Piece(s) 12 Day(s) 264986362110143
1 Piece(s) 12 Day(s) 274986362110150
1 Piece(s) 12 Day(s) 284986362110167
1 Piece(s) 8 Day(s) 294986362110174
1 Piece(s) 12 Day(s) 304986362110181
1 Piece(s) 12 Day(s) 314986362110198
1 Piece(s) 12 Day(s) 324986362110204
1 Piece(s) 12 Day(s) 334986362110211
1 Piece(s) Quote 344986362110228
1 Piece(s) 12 Day(s) 354986362110235
1 Piece(s) 8 Day(s) 364986362110242

Loading...

  1. 1
 

Basic Information

Product Type Other Chuck Size(mm) 6.35 Overall Length(mm) 91
Effective Length(mm) 11 center drill S-4050 Product type / compatible product type BMC Type (Set Product)
Blade tip diameter 12mm~36mm Motor for use Rechargeable drill, Impact screwdriver, Electric drill (400 W or less) Thin Steel Plate (up to 3-2 mm) Good
Thin Steel Plate (up to 4-5 mm) Not suitable Thick Iron Plate (Up to 1 to 2 mm) Not suitable Steel Pipe Not suitable
Stainless Steel Plate Possible Aluminum Plate Good Ceramic siding Not suitable
Metal design Good Polyvinyl chloride sheet optimal Polyvinyl chloride pipe optimal
Wood Good 2 x 4 Wood Not suitable FRP Good
Artificial marble Not suitable Copper Plate Possible Rubber Possible
Enameled metalware Not suitable Plastic Drainage Catch Basin optimal Resin Plate Good

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)