(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Granite Drill (for Oscillation)

Granite Drill (for Oscillation)

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· For drilling work on stone, granite, PC boards, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MS-4.3

 
Part Number
MS-4.3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Details Type MS Type (Regular Size) Size(mm) 4.3 Overall Length(mm) 85
Effective Length(mm) 45 JAN Code 4986362441087 Motor for use Hammer drill
Chuck Size(mm) 4.3 Application details/ concrete Good Application details/ blocks Good
Application details/ brick Good Application details/ mortar Good Application details/ slate Good
Application details/ALC Good Application details/ Japanese wall Good Application details/ ceramic siding Possible
Application details/ metal siding Possible Application details/ gypsum board Possible Application details/ stone optimal
Application details/ marble Good Application details/ roof tile Good Application details/ extrusion molding cement plates Not suitable
Application details/ porcelain tile Possible Application details/ ceramic tile Possible Application details/ plastic Possible
Application details/ vinyl chloride material Not suitable Application details/ deck plate Possible

Please check the type/dimensions/specifications of the part MS-4.3 in the Granite Drill (for Oscillation) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)