(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
AZ CLEAN 1803 Shoe cover

AZ CLEAN 1803 Shoe cover

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

Short shoe type shoe covers made of chlorinated polyethylene.
[Features]
· Shoe covers with great cost performance. Made using materials with excellent waterproof properties.
· 50 pairs per box.
· Elastic opening and rim on sole.
[Applications]
· Use to keep out dirt when cleaning or to be worn by visitors or during factory tours.
· Use to prevent contamination during testing such as quality control, etc.

Basic Specifications

  • Product Model
    Shoe Type
  • Cleat
    None
  • Size (cm)
    30~
  • Shoe Bottom Dimensions(cm)
    Length: Approx. 34, Width: Approx. 9
  • With Strap
    NA
  • Use
    Sanitation measures
  • Material
    Polyvinyl chloride polyethylene
  • Old Product Number
    NSC-4
  • Features 1
    AZ CLEAN® is a registered trademark of AZEARTH Corporation.
  • Amount Of Content
    1 Box (50 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Box (50 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (50 pcs)
8 Day(s) or more
-

Part Number : AZCLN-1803
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 Box (50 pcs)

Specificationtitle

  • Product Model
    Shoe Type
  • Cleat
    None
  • Size (cm)
    30~
  • Shoe Bottom Dimensions(cm)
    Length: Approx. 34, Width: Approx. 9
  • With Strap
    NA
  • Use
    Sanitation measures
  • Material
    Polyvinyl chloride polyethylene
  • Old Product Number
    NSC-4
  • Features 1
    AZ CLEAN® is a registered trademark of AZEARTH Corporation.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)