(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Data Logger (Hot/Humid Type)

Data Logger (Hot/Humid Type)

[Features]
· Battery and AC power source compatible so that running out of batteries need not be a concern. Can also be used with batteries alone.
[Applications]
· For indoor temperature and humidity control.

  • STOCK

Part Number

Configured Part Number is shown.

SK-L200TH2-AD

Part Number
SK-L200TH2-AD
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Temperature and Humidity Recorder (Logger) Temperature Measuring Range(°C) -15~65 Temperature minimal display(°C) 0.1/1
Drip-proof and Waterproof function None Humidity Minimal Display(%RH) 0.1/1 Measured humidity range(%RH) 10~99.9
Detailed Type For both Batteries and AC Power Sources Power Supply AAA Batteries x 2 (Included) or 100 VAC Adapter (Cord Sold Separately) Trusco Code 392-3878
Mass(g) 123 Features A battery / AC power source compatible type with no need to be worried about running out of battery. Recording intervals can be selected from among 14 types. Sensor unit is fully compatible.

Please check the type/dimensions/specifications of the part SK-L200TH2-AD in the Data Logger (Hot/Humid Type) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)