(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

F2231 Rough Cut Series Radius Cutter, Small Diameter Bull Nose Cutter (with Center Blade)

F2231 Rough Cut Series Radius Cutter, Small Diameter Bull Nose Cutter (with Center Blade)

Enables feeding in the Z direction with a centering blade. Ideal for high-efficiency rough machining of molds, etc.

PDF

Part Number

Configured Part Number is shown.

F2231-10XSS12X100XR2.5

Part Number
F2231-10XSS12X100XR2.5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 2 Day(s)

Loading...

  1. 1
 

Basic Information

Machining Application Side / Groove / Vertical Overall Length L/Cutter Height(mm) 100 Shank diameter Ds(mm) 12
Number of flutes(sheet) 2 Underneck length ℓ2(mm) 22 Machining Application Details Shape shaving
Tool No. 8006010

Please check the type/dimensions/specifications of the part F2231-10XSS12X100XR2.5 in the F2231 Rough Cut Series Radius Cutter, Small Diameter Bull Nose Cutter (with Center Blade) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)