(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Helmet (American Type) No.170

Helmet (American Type) No.170

Includes a G type headband to prevent the helmet from moving forwards and backwards. Anti-static processing resists adherence of dust.

Part Number

Configured Part Number is shown.

NO170-1

Part Number
NO170-1
Part NumberVolume DiscountDays to ShipMass
(g)
Specifications Contents
9 Day(s) or more 3422-Roles-in-One: Protection from Flying or Falling Objects + Electricity1 pc.

Loading...

  1. 1

Basic Information

Color White Product Type American Type Transparent visor None
Shield surface, slider surface None Ventilation holes None Shock-absorbing liner (KP) None
Material ABS resin Peak Length(mm) 53~61 Visor Length(mm) 40
Details Type G Type Interior Set (standard) Color Details White Contents 1 pc.

Please check the type/dimensions/specifications of the part NO170-1 in the Helmet (American Type) No.170 series.