(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Shining reflector Re-18044

Shining reflector Re-18044

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

A plastic prism lens with retro-reflective properties. A retro-reflective plate having characteristics to reflect light towards the light source. Optimal as a reflector for automobiles or a reflective mirror for photoelectric sensors.

[Features]
· The original product "Shining Reflector" is a prism lens with retro-reflective properties, which returns light to the light source light hits it.
· Retro-reflection, unlike normal reflection, is a reflection method optically devised so that light is reflected directly to the light source, no matter which direction the light comes from.
· When this is worn, and light from a vehicle headlight hits it, the light directly reflects towards the vehicle, which is the light source.
· The Shining Reflector is used in a wide range of applications, such as delineators and reflection plates for roads, concrete blocks, railway wheel stoppers, billboards, signs, construction apparatuses, display equipment, etc.

Basic Specifications

  • Product Type
    Reflection Plate
  • Color
    Orange
  • Mounting specification
    Adhesive Tape
  • Length × Width(mm)
    180×40
  • Product Type
    Square shape
  • Specifications
    Fluorescent Type, with 2 holes (φ5)
  • Thickness(mm)
    8
  • Material
    (Reflector) Acrylic heat-resistant resin, (Back cover) ABS resin
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
16 Day(s) or more
-

Part Number : Z-43
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Reflection Plate
  • Color
    Orange
  • Mounting specification
    Adhesive Tape
  • Length × Width(mm)
    180×40
  • Product Type
    Square shape
  • Specifications
    Fluorescent Type, with 2 holes (φ5)
  • Thickness(mm)
    8
  • Material
    (Reflector) Acrylic heat-resistant resin, (Back cover) ABS resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)