• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Resin Top Plate Dark Gray

Resin Top Plate Dark Gray

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

Sakae top plate available in abundant variations.
[Features]
· All sizes and types with the same top plate size can be replaced.
[Applications]
· Top plate for experiments with excellent chemical resistance is recommended for a wide range of sites such as factories, laboratories, government agencies and the like where chemicals are used.
· The workbench top plate (manufacturer specifications) can be replaced alone for use.

Basic Specifications

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Top Plate Material
    Acrylic Resin
  • Color
    Dark gray
  • Top Panel Color
    Dark gray
  • Height Dimension(mm)
    30
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Width dimension(mm)

Refine by

  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 750
  • 900
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1200
750
21 Day(s) or more
-

Part Number : KHC-1275TC
Days to Ship 21 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Top Plate Material
    Acrylic Resin
  • Color
    Dark gray
  • Top Panel Color
    Dark gray
  • Width dimension(mm)
    1200
  • Depth(mm)
    750
  • Height Dimension(mm)
    30
1 pc.
1500
750
21 Day(s) or more
-

Part Number : KHC-1575TC
Days to Ship 21 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Top Plate Material
    Acrylic Resin
  • Color
    Dark gray
  • Top Panel Color
    Dark gray
  • Width dimension(mm)
    1500
  • Depth(mm)
    750
  • Height Dimension(mm)
    30
1 pc.
1800
750
21 Day(s) or more
-

Part Number : KHC-1875TC
Days to Ship 21 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Top Plate Material
    Acrylic Resin
  • Color
    Dark gray
  • Top Panel Color
    Dark gray
  • Width dimension(mm)
    1800
  • Depth(mm)
    750
  • Height Dimension(mm)
    30
1 pc.
1800
900
16 Day(s) or more
-

Part Number : KHC-1890TC
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Top Plate Material
    Acrylic Resin
  • Color
    Dark gray
  • Top Panel Color
    Dark gray
  • Width dimension(mm)
    1800
  • Depth(mm)
    900
  • Height Dimension(mm)
    30

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)