• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Optional For Workbenches, Intermediate Plate, Dark Gray, Applicable Size W900 mm x D600 mm – W1,800 mm x D900 mm

Optional For Workbenches, Intermediate Plate, Dark Gray, Applicable Size W900 mm x D600 mm – W1,800 mm x D900 mm

Standard Unit Price:
-
Days to Ship :
21 Day(s) or more

[Features]
· When 2 middle shelves are set up, it becomes a full surface bottom plate type and the functionality is further improved (depth 450 type will be a full surface bottom plate type with 1 middle shelf).
· Uniform load resistance 50 kg.

Basic Specifications

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Uniform Load Resistance: Details(kg)
    Per middle plate 50
  • Color
    Dark gray
  • Compatible Model
    For Light Weight
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Applicable Size(mm)

Refine by

  • W900×D600
  • W900×D750
  • W1200×D600
  • W1200×D750
  • W1500×D600
  • W1500×D750
  • W1800×D600
  • W1800×D750
  • W1800×D900
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
W1200×D600
21 Day(s) or more
-

Part Number : CKK-1260ND
Days to Ship 21 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Uniform Load Resistance: Details(kg)
    Per middle plate 50
  • Color
    Dark gray
  • Applicable Size(mm)
    W1200×D600
  • Compatible Model
    For Light Weight
  • Mass(kg)
    3
1 pc.
W1200×D750
21 Day(s) or more
-

Part Number : CKK-1275ND
Days to Ship 21 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Uniform Load Resistance: Details(kg)
    Per middle plate 50
  • Color
    Dark gray
  • Applicable Size(mm)
    W1200×D750
  • Compatible Model
    For Light Weight
  • Mass(kg)
    4
1 pc.
W1500×D600
21 Day(s) or more
-

Part Number : CKK-1560ND
Days to Ship 21 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Uniform Load Resistance: Details(kg)
    Per middle plate 50
  • Color
    Dark gray
  • Applicable Size(mm)
    W1500×D600
  • Compatible Model
    For Light Weight
  • Mass(kg)
    4
1 pc.
W1500×D750
21 Day(s) or more
-

Part Number : CKK-1575ND
Days to Ship 21 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Uniform Load Resistance: Details(kg)
    Per middle plate 50
  • Color
    Dark gray
  • Applicable Size(mm)
    W1500×D750
  • Compatible Model
    For Light Weight
  • Mass(kg)
    5
1 pc.
W1800×D600
21 Day(s) or more
-

Part Number : CKK-1860ND
Days to Ship 21 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Uniform Load Resistance: Details(kg)
    Per middle plate 50
  • Color
    Dark gray
  • Applicable Size(mm)
    W1800×D600
  • Compatible Model
    For Light Weight
  • Mass(kg)
    5
1 pc.
W1800×D750
21 Day(s) or more
-

Part Number : CKK-1875ND
Days to Ship 21 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Uniform Load Resistance: Details(kg)
    Per middle plate 50
  • Color
    Dark gray
  • Applicable Size(mm)
    W1800×D750
  • Compatible Model
    For Light Weight
  • Mass(kg)
    6
1 pc.
W1800×D900
21 Day(s) or more
-

Part Number : CKK-1890ND
Days to Ship 21 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Uniform Load Resistance: Details(kg)
    Per middle plate 50
  • Color
    Dark gray
  • Applicable Size(mm)
    W1800×D900
  • Compatible Model
    For Light Weight
  • Mass(kg)
    7
1 pc.
W900×D600
21 Day(s) or more
-

Part Number : CKK-9060ND
Days to Ship 21 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Uniform Load Resistance: Details(kg)
    Per middle plate 50
  • Color
    Dark gray
  • Applicable Size(mm)
    W900×D600
  • Compatible Model
    For Light Weight
  • Mass(kg)
    2
1 pc.
W900×D750
21 Day(s) or more
-

Part Number : CKK-9075ND
Days to Ship 21 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Uniform Load Resistance: Details(kg)
    Per middle plate 50
  • Color
    Dark gray
  • Applicable Size(mm)
    W900×D750
  • Compatible Model
    For Light Weight
  • Mass(kg)
    3

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)