(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Optional Cabinet for Heavy Weight Work Bench

Click this image to zoom it.

Move the mouse over the image to zoom

Optional Cabinet for Heavy Weight Work Bench

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

Ball slide rails are used for the drawers.

[Features]
· Each drawer includes a single partition and two dividers.

Basic Specifications

  • Product Type
    Work bench attachment
  • Assembly / Completion
    Finished product
  • Main body: option
    Option
  • Details Type
    Shallow Drawer: 4 drawers
  • Uniform Load Resistance: Details(kg)
    Shallow Drawer 25 Per Drawer
  • Color
    Sakae green
  • Width dimension(mm)
    457
  • Depth(mm)
    580
  • Height Dimension(mm)
    450
  • Mass(kg)
    29
  • Specifications
    Cabinet with Lock
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
12 Day(s) or more
-

Part Number : W-4N
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Assembly / Completion
    Finished product
  • Main body: option
    Option
  • Details Type
    Shallow Drawer: 4 drawers
  • Uniform Load Resistance: Details(kg)
    Shallow Drawer 25 Per Drawer
  • Color
    Sakae green
  • Width dimension(mm)
    457
  • Depth(mm)
    580
  • Height Dimension(mm)
    450
  • Mass(kg)
    29
  • Specifications
    Cabinet with Lock

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)