(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Tip saw for light heaven

Tip saw for light heaven

[Features]
· Compatible with high speed tip saw cutting machines.
· Applicable model: Shindaiwa LA1205, Sanko-Mitachi SSC305, Mac MAC305, Might Industry MC-305M, Fuji Grinding Wheel MFG FT305, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HKT-305

 
Part Number
HKT-305
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Work Material Iron Chip Cermet Outside Diameter(mm) 305
Blade Thickness(mm) 2 Number of Cutting Teeth(P) 60 Blade Thickness(mm) 1.6
Cleavable Thickness(mm) 2.3 Blade Designation ACBn-4 Hole Diameter(mm) 25.4
Maximum Operating Rotational Speed(rpm) 4000 Use Light Roofing Material. Hanger Rails.

Please check the type/dimensions/specifications of the part HKT-305 in the Tip saw for light heaven series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)