(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 25/10/2020 sampai dengan 2:00 pada tanggal 26/10/2020. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 25/10/2020 to 2:00 (WIB) 26/10/2020. We apologize for the inconvenience.

Digital thermometer

Digital thermometer

In the characteristics testing at shipment, 0°C ±0.2°C was achieved (test performance report attached); Follow-up performance at sudden changes in room temperature; Metal of the same type as the thermocouple is used in the input unit, and the reference contact is integrated with the reference contact compensator; Waterproof performance equivalent to IPX5 (HD-1100, 1200, 1400); High quality and reliability which are special features of products manufactured in Japan; Large LCD display which is easy to view, and user friendly single function keys.
* Supports the A-233E-01-1-TC1-ASP model sensor.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HD-1100E
HD-1200E
Part NumberVolume DiscountDays to ShipDetails Type Display Mass
(g)
Features Function Measurement accuracy (resolution: 1 degree Celsius) Measurement accuracy (resolution: 0.1 degrees Celsius) Reference Junction Compensation Accuracy
(°C)
Temperature Coefficient
(°C)
Operating conditions
(℃/RH)
Storage conditions
(℃/RH)
Operating time
(h)
Power supply (internal) Sampling cycle
(ms)
Linearizer System Operating switch Input Connector Input Accessory Compatible Standards
9 Day(s) or more Basic modelLiquid CrystalApproximately 350 g (batteries included)In the characteristics testing at shipment, 0°C ±0.2°C was achieved (test performance report attached); Follow-up performance at the sudden changes in room temperature; A metal of the same thermocouple is used in the input unit, and the reference junction has been integrated with the reference junction compensator; The waterproof performance equivalent to IPX5 (HD-1100, 1200, 1400); High quality and reliability which are special features of products manufactured in Japan; Large LCD display which is easy to view, and user friendly single function keys. Thanks to low power consumption, 300 hours continuous use (in HD-1200), in combination with a wide variety of sensors is possible. Memory function (HD-1500). Conformity to CE markingWaterproof performance: Equivalent to IPX5, Hold, Auto power off0 or more: ±(0.1% of indicated value + 1) / Less than 0: ±(0.5% of indicated value + 1)0 or More: ±(0.05% of Indicated Value + 0.2) / Under 0: ±0.5±0.2 (for 25 ±10)Measurement range ±(0.01%)0-40, within 0-80% (No condensation)Within -20 to 50 / 0 to 85% (No condensation)300Alkaline AA Battery (LR6) x 4Approx. 300Digital Linear Riser System (JIS C 1602-1995 Compliant)Membrane Switch (with Click)ASP Connector (Thermocouple Homogeneous Metal)Thermocouple input (type E, type K)Instruction manual, test result report, written guarantee, soft case, handstrap, 4 AA alkaline batteries (LR6)CE Marking
9 Day(s) or more Standard modelLiquid crystal (with back light)Approximately 350 g (batteries included)In the characteristics testing at shipment, 0°C ±0.2°C was achieved (test performance report attached); Follow-up performance at the sudden changes in room temperature; A metal of the same thermocouple is used in the input unit, and the reference junction has been integrated with the reference junction compensator; The waterproof performance equivalent to IPX5 (HD-1100, 1200, 1400); High quality and reliability which are special features of products manufactured in Japan; Large LCD display which is easy to view, and user friendly single function keys. Thanks to low power consumption, 300 hours continuous use (in HD-1200), in combination with a wide variety of sensors is possible. Memory function (HD-1500). Conformity to CE markingWaterproof performance: Equivalent to IPX5, Hold, Auto power off, Resolution switching, P/V hold, Backlight0 or more: ±(0.1% of indicated value + 1) / Less than 0: ±(0.5% of indicated value + 1)0 or More: ±(0.05% of Indicated Value + 0.2) / Under 0: ±0.5±0.2 (for 25 ±10)Measurement range ±(0.01%)0-40, within 0-80% (No condensation)Within -20 to 50 / 0 to 85% (No condensation)300Alkaline AA Battery (LR6) x 4Approx. 300Digital Linear Riser System (JIS C 1602-1995 Compliant)Membrane Switch (with Click)ASP Connector (Thermocouple Homogeneous Metal)Thermocouple input (type E, type K)Instruction manual, test result report, written guarantee, soft case, handstrap, 4 AA alkaline batteries (LR6)CE Marking

Loading...

  1. 1

Basic Information

Product Type Thermometer Temperature Measuring Range(°C) -200~800/-104.9~504.9 Drip-proof and Waterproof function Waterproof
Number Of Inputs(Point) 1 Signal source resistance(Ω) 500 or Less External dimension (W)(mm) 76
External dimension (H)(mm) 167 External Dimensions (D)(mm) 36

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)