EV Wet and Dry Vacuum Cleaner 20 L EVC-200PCL

EV Wet and Dry Vacuum Cleaner 20 L EVC-200PCL

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

Compact wet and dry dual use vacuum cleaner with large 20-L capacity and a lightweight, rust-free resin tank.
[Features]
· Employs a rust-free plastic tank and dustproof switch that prevents infiltration of dust.
· Employs a dustproof switch that keeps out dust.
· Can also be used as a blower.
· Includes a fine dust cartridge filter with a dust collection capacity of 11 L as standard.
· Wet and dry dual functionality.
[Applications]
· Ideal for vacuuming up of dust and liquids as well as cleaning vehicles.

Basic Specifications

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Width(mm)
    400
  • Height(mm)
    510
  • Depth(mm)
    400
  • Weight(g)
    4700
  • Power Cord Length
    Approx. 2 m
  • JAN Code
    4977292489232
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
9 Day(s) or more
-

Part Number : EVC-200PCL
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Width(mm)
    400
  • Height(mm)
    510
  • Depth(mm)
    400
  • Weight(g)
    4700
  • Power Cord Length
    Approx. 2 m
  • JAN Code
    4977292489232
  • Power
    Single Phase 100 VAC (50/60 Hz Common Use)
  • Current(A)
    11
  • Rated Power Consumption(w)
    1050
  • Maximum Vacuum Pressure
    14kPa
  • Maximum Airflow(m3/min)
    2.0
  • Water Absorption Work Rate
    180W
  • Capacity
    Dust Collection: 11 l Water Absorption: 11 l
  • Noise Value(dB)
    78
  • Material: Tank
    Plastic
  • The Set Includes Accessories
    Wide Nozzle/Round Brush/Gap Nozzle/Handle Grip/Paper Cartridge Filter/Flexible Hose/Cloth Filter/Foam Filter/Dust Collection Bag/Caster X 4/Mounting Screw X 6
  • Features
    Suction of fine particles and liquid / Cleaning of automobiles.
  • Function 1
    Plastic tank cannot rust, uses dust proof switch to prevent dust entry.
  • Function 2
    Can also be used as a blower.
  • Function 3
    Dust collection capacity 11 l, fine dust cartridge filter is standard equipment.
  • Function 4
    For both dry and wet use.
  • Notes 1
    When using vacuum cleaners, do so taking adequate care in how you handle them, the work you do with them, and the nature of your surroundings when you use them.
  • Notes 2
    Please do not use the vacuum cleaner in the rain, or in damp or wet places. Please do not use in a places where flammable liquids or gases are present.
  • Notes 3
    If the machine stops running well or makes any abnormal sounds during use, immediately turn off the device, cease use, and take it to the retail outlet where it was purchased for inspection/repair.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)