Stainless Steel Storage Unit

Stainless Steel Storage Unit

The storage cabinet and cabinet can be combined freely according to the application.

Part Number

Configured Part Number is shown.

Part Number
SU-90A2
SU-91
SU-93B
SU-93H
SU-93HA
SU-181
SU-CB1
Part NumberVolume DiscountDays to ShipWidth (mm) Height (mm) Uniform Load Capacity (kg) / level Load resistance (kg) per level Internal dimensions: width x depth x height
(mm)
Shelf Board Size: Frontage x Depth x Height
(mm)
Slide shelf internal dimensions: Width x Length x Height
(mm)
Drawer internal dimensions: width x depth x height
(mm)
Door Specifications Uniform Load / Drawer
(kg)
Mass
(kg)
Set Contents (Accessories) Material Shelf Board Adjustment Pitch
(mm)
Adjuster Features Supplement Delivery Status (Finished Product / Assembly Type) Quantity
21 Day(s) or more 900180080-W848×D488×H1668W874×D464×H25----70Shelf Board: 3, Drawer (H100): 2, Sliding Shelf: 4SUS304 (No.4 Finishing)25AJ-80SU (Screw Diameter: M8)-Option Shelf Board: SU-3BTFinished product1 unit
56 Day(s) or more 900900-70--W350×D375×H69W350×D373×H82-7073Drawer (H100): with 2, slide shelf: with 4SUS304--Uses Ball Slide Rails / With Latch Mechanism-Finished product1 unit
21 Day(s) or more 90090080-W848×D480×H788W874×D464×H25----35Shelf Board: 2 PiecesSUS304 (No.4 Finishing)25--Option Shelf Board: SU-3BTFinished product1 unit
21 Day(s) or more 90090080-W848×D445×H815W874×D434×H25----36Shelf Board: 2 PiecesSUS304 (No.4 Finishing)25--Option Shelf Board: SU-3HTFinished product1 unit
21 Day(s) or more 90090080-W848×D445×H815W874×D434×H25--Transparent Glass Door Thickness 3 mm-40Shelf Board: 2 PiecesSUS304 (No.4 Finishing)25--Option Shelf Board: SU-3HTFinished product1 unit
56 Day(s) or more 1800900-70--W792×D375×H69W792×D373×H82-70116-SUS304--Uses Ball Slide Rails / With Latch Mechanism-Finished product1 unit
21 Day(s) or more 45090080-W398×D480×H788W424×D464×H25----21Shelf Board: 2 PiecesSUS304 (No.4 Finishing)25--Option Shelf Board: SU-CB1TFinished product1 unit

Loading...

  1. 1

Basic Information

Depth (mm) 510 Product Type Warehouse Color Stainless Steel
Quantity 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)