Optional Shelf Board for Large Stainless Steel Storage Unit

Optional Shelf Board for Large Stainless Steel Storage Unit

Standard Unit Price:
-
Days to Ship :
21 Day(s) or more

Basic Specifications

  • Width (mm)
    1123
  • Height (mm)
    25
  • Depth (mm)
    524
  • Product Type
    Warehouse
  • Other
    Option
  • Compatible Model
    For SU-110H/110HG/SU-18H/18HG
  • Mass(kg)
    5.6
  • Material
    SUS304
  • Color
    Stainless Steel
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
21 Day(s) or more
-

Part Number : SU-5HT
Days to Ship 21 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Width (mm)
    1123
  • Height (mm)
    25
  • Depth (mm)
    524
  • Product Type
    Warehouse
  • Other
    Option
  • Compatible Model
    For SU-110H/110HG/SU-18H/18HG
  • Mass(kg)
    5.6
  • Material
    SUS304
  • Color
    Stainless Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)