(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Super Special Wagon

Super Special Wagon

Standard Unit Price:
-
Days to Ship :
22 Day(s) or more

Angle type wagon with a wobble-free, highly robust structure, due to our original "butt-welding method".
[Features]
· Forward motion stabilizer brackets provided as standard equipment. Forward motion and swiveling can be selected.
· Safety factor of 20% is expected for uniform load resistance display.
· Post structure is free of welds for a more beautiful appearance.
[Applications]
· A tool wagon useful for organizing, storing, or transferring parts, bills, or small items in factories, warehouses, etc.
· Also useful as an auxiliary table placed next to the worktable.

Basic Specifications

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    1100
  • Number of Steps(Level)
    4
  • Color Details
    Sakae green
  • Caster
    100φ Rubber Wheels
  • Set Contents (Accessories)
    2 forward motion stabilizer brackets provided
  • Uniform Load Resistance(kg)
    200
  • Patent Registration
    No. 3437988
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Note
    Shelf plates can be switched between dish type and flat type. A straight running stabilizer is standard equipment. "Strut butt-weld method".
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    30
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
22 Day(s) or more
-

Part Number : SSW-226R
Days to Ship 22 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    1100
  • Number of Steps(Level)
    4
  • Color Details
    Sakae green
  • Caster
    100φ Rubber Wheels
  • Set Contents (Accessories)
    2 forward motion stabilizer brackets provided
  • Uniform Load Resistance(kg)
    200
  • Patent Registration
    No. 3437988
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Note
    Shelf plates can be switched between dish type and flat type. A straight running stabilizer is standard equipment. "Strut butt-weld method".
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    30

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)