(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Special Wagon with drawer (pearl white)

Special Wagon with drawer (pearl white)

Standard Unit Price:
-
Days to Ship :
15 Day(s) or more

[Features]
· Sakae Special Wagon boasting industry-leading robustness. Uses a bright, new pearl white color.
· Contents are easy to insert and remove, since the front side of shelf boards is open and not raised.
· The shelf board corners do not wobble thanks to the unique strut side face butt-welding method and dual folded structure, while the shelf boards are strong and extremely robust.
· Shelf boards can be switched between either dish type or flat type.
· 50φ nylon urethane casters (equipped as standard) reduce marking of the floor while rolling.

Basic Specifications

  • Frontage(mm)
    400
  • Depth(mm)
    330
  • Height(mm)
    810
  • Number of Steps(Level)
    3
  • Color Details
    White
  • Caster
    50⌀ Nylon, Urethane Wheels (Steel Fittings)
  • Drawer internal dimensions(mm)
    W314×D315×H100
  • Shelf Panel Height(mm)
    35
  • Uniform Load Resistance(kg)
    100
  • Patent Registration
    No. 3437988
  • Note
    Use as either dish type or flat type. Butt-welded pole method. Double-fold W hemming structure.
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    11
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
15 Day(s) or more
-

Part Number : SPE-11W
Days to Ship 15 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    400
  • Depth(mm)
    330
  • Height(mm)
    810
  • Number of Steps(Level)
    3
  • Color Details
    White
  • Caster
    50⌀ Nylon, Urethane Wheels (Steel Fittings)
  • Drawer internal dimensions(mm)
    W314×D315×H100
  • Shelf Panel Height(mm)
    35
  • Uniform Load Resistance(kg)
    100
  • Patent Registration
    No. 3437988
  • Note
    Use as either dish type or flat type. Butt-welded pole method. Double-fold W hemming structure.
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    11

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)