(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Panel Wagon

Panel Wagon

Standard Unit Price:
-
Days to Ship :
19 Day(s) or more

A cabinet type steel wagon for a wide range of applications from factories to offices.
[Features]
· Panel wagon with excellent durability.
· Design that emphasizes functionality for storing and using various parts and tools.
· Either flat type or dish type middle shelf can be used.
· A shelf plate that can serve as either a dish type or a flat type. (Shelf boards can be adjusted vertically)
· Dish type shelves have a mat that enables use as a tool wagon with confidence that it will not leave scratches on products, etc.
[Applications]
· Can be used in any context for storage of packing material, tools, etc. required for work, or as an auxiliary table.
· Ideal for environmental maintenance in places from factories to offices.

Basic Specifications

  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    880
  • Number of Steps(Level)
    3
  • Color Details
    Sakae green
  • Drawer (with/without)
    Included
  • Caster
    100φ Rubber Wheels
  • Drawer internal dimensions(mm)
    W355×D447×H68
  • Set Contents (Accessories)
    With Mat
  • Uniform Load Resistance(kg)
    300
  • Numbers of drawers
    2
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Mass(kg)
    52
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
19 Day(s) or more
-

Part Number : PGW-4C
Days to Ship 19 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    880
  • Number of Steps(Level)
    3
  • Color Details
    Sakae green
  • Drawer (with/without)
    Included
  • Caster
    100φ Rubber Wheels
  • Drawer internal dimensions(mm)
    W355×D447×H68
  • Set Contents (Accessories)
    With Mat
  • Uniform Load Resistance(kg)
    300
  • Numbers of drawers
    2
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Mass(kg)
    52

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)