• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
CORO-BALL Load Capacity (kg) 8/ 30

CORO-BALL Load Capacity (kg) 8/ 30

Standard Unit Price:
-
Days to Ship :
21 Day(s) or more

The big ball and the small ball incorporated inside achieve smooth rotation.

Basic Specifications

  • Product Type
    Other
  • Other
    Option
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Mass

Refine by

  • 52g
  • 61g
  • 76g
  • 155g
  • 165g
  • Clear
External Dimensions(mm)

Refine by

  • W50×D39×H19.1
  • W57×D39×H19.1
  • W57×D43×H22.6
  • W62×D43×H22.6
  • W68×D54×H30.2
  • W72×D54×H30.4 
  • Clear
Load Resistance(kg)

Refine by

  • 8
  • 30
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
52g
W57×D39×H19.1
8
21 Day(s) or more
-

Part Number : P-15
Days to Ship 21 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Other
    Option
  • Mass
    52g
  • External Dimensions(mm)
    W57×D39×H19.1
  • Load Resistance(kg)
    8
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
1 pc.
76g
W62×D43×H22.6
30
21 Day(s) or more
-

Part Number : P-19
Days to Ship 21 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Other
    Option
  • Mass
    76g
  • External Dimensions(mm)
    W62×D43×H22.6
  • Load Resistance(kg)
    30
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
1 pc.
155g
W72×D54×H30.4 
30
21 Day(s) or more
-

Part Number : P-25
Days to Ship 21 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Other
    Option
  • Mass
    155g
  • External Dimensions(mm)
    W72×D54×H30.4 
  • Load Resistance(kg)
    30
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
1 pc.
61g
W50×D39×H19.1
8
21 Day(s) or more
-

Part Number : U-15
Days to Ship 21 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Other
    Option
  • Mass
    61g
  • External Dimensions(mm)
    W50×D39×H19.1
  • Load Resistance(kg)
    8
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
1 pc.
76g
W57×D43×H22.6
30
21 Day(s) or more
-

Part Number : U-19
Days to Ship 21 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Other
    Option
  • Mass
    76g
  • External Dimensions(mm)
    W57×D43×H22.6
  • Load Resistance(kg)
    30
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
1 pc.
165g
W68×D54×H30.2
30
21 Day(s) or more
-

Part Number : U-25
Days to Ship 21 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Other
    Option
  • Mass
    165g
  • External Dimensions(mm)
    W68×D54×H30.2
  • Load Resistance(kg)
    30
  • Delivery Status (Finished Product / Assembly Type)
    Finished product

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)