• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Fold-up Container Hand Truck

Fold-up Container Hand Truck

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

Steel container cart with selectable caster types.
[Features]
· Foldable container dolly made to match specific container sizes.
· The loading platform is dish-shaped, so loads will not fall off during transportation.
· Casters can be selected according to the load and place of use.
[Applications]
· Carts suitable for transporting and storing stacked containers.

Basic Specifications

Part Number
Inner capacity

Refine by

  • 1 unit
  • Clear
Uniform Load(kg)

Refine by

  • 80
  • 200
  • Clear
Load Platform Effective Dimensions(mm)

Refine by

  • W536×D372×H89 
  • W536×D372×H132 
  • W653×D443×H132 
  • W770×D460×H132 
  • Clear
Caster Diameter φ(mm)

Refine by

  • 40
  • 75
  • Clear
Wheel Material

Refine by

  • Nylon Wheel
  • Clear
Mass(kg)

Refine by

  • 2.6
  • 3.6
  • 4
  • 4.2
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
200
W536×D372×H132 
75
Nylon Wheel
3.6
12 Day(s) or more
-

Part Number : SO-50D
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly cart
  • Uniform Load(kg)
    200
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Color
    Ivory
  • Load Platform Effective Dimensions(mm)
    W536×D372×H132 
  • Caster Diameter φ(mm)
    75
  • Wheel Material
    Nylon Wheel
  • Mass(kg)
    3.6
  • Caster Specification
    -
1 unit
80
W536×D372×H89 
40
-
2.6
19 Day(s) or more
-

Part Number : SO-50DM
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly cart
  • Uniform Load(kg)
    80
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Color
    Ivory
  • Load Platform Effective Dimensions(mm)
    W536×D372×H89 
  • Caster Diameter φ(mm)
    40
  • Wheel Material
    -
  • Mass(kg)
    2.6
  • Caster Specification
    Two-wheel car
1 unit
200
W653×D443×H132 
75
Nylon Wheel
4
21 Day(s) or more
-

Part Number : SO-75D
Days to Ship 21 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly cart
  • Uniform Load(kg)
    200
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Color
    Ivory
  • Load Platform Effective Dimensions(mm)
    W653×D443×H132 
  • Caster Diameter φ(mm)
    75
  • Wheel Material
    Nylon Wheel
  • Mass(kg)
    4
  • Caster Specification
    -
1 unit
200
W770×D460×H132 
75
Nylon Wheel
4.2
21 Day(s) or more
-

Part Number : SO-135D
Days to Ship 21 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly cart
  • Uniform Load(kg)
    200
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Color
    Ivory
  • Load Platform Effective Dimensions(mm)
    W770×D460×H132 
  • Caster Diameter φ(mm)
    75
  • Wheel Material
    Nylon Wheel
  • Mass(kg)
    4.2
  • Caster Specification
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)