(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

"Nut Tool" (Air Type)

Part Number

Configured Part Number is shown.

PNT800A

Features

●Conducts pop nut fastening up to separation in one action.
●Fast binding speed and efficient.

Specification

●Total Length(mm):263
●Adaptive nut diameter Aluminum/Steel:M3, M4, M5, M6, M8, M10
●Adaptive nut diameter Stainless Steel:M4, M5, M6, M8
●SPQ(piece):1
●Required Air Pressure: 0.5 to 0.6MPa

Warning

●Optional parts are required when using stainless steel nut M3 and M10.
Part Number
PNT800A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Total Length(mm) 263 Applicable Nut Diameter M3、M4、M5、M6、M8、M10 Trusco Code 334-7915
Mass(g) 1630 Advantages Possible to handle from single-action pop nut tightening to detachment. Binding is fast and efficient. Required air pressure(Mpa) 0.5 to 0.6
Nut Usage Range Aluminum /Steel / Stainless Steel

Please check the type/dimensions/specifications of the part PNT800A in the "Nut Tool" (Air Type) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)