(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Hose Reel (Compact Type)

Part Number

Configured Part Number is shown.

WHC-206A

Part Number
WHC-206A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Hose Inner Dia.(mm) 6.5 Hose Outer Diameter(mm) 10 Hose total length(m) 6
Mounting Primary Side R1/4 Mounting Secondary Side 1/4 Female Width(mm) 272
Depth(mm) 146 Height(mm) 228 Specifications Hanging Type / Wall Mounting Type
Working Pressure(Mpa) 1.4 Trusco Code 344-6735 Mass(g) 2700
Advantages Easy hose replacement mechanism (Fitting Specification). Swinging function can be included as necessary. It is for supplying air when pneumatic tool is used. Used to incorporate in building machinery etc. Optimal for narrow places and around work bench. Hose material Urethane

Please check the type/dimensions/specifications of the part WHC-206A in the Air Hose Reel (Compact Type) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)