(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Digital thermometer

Digital thermometer

[Features]
· It is a simple and easy to use digital thermometer with a large display (letter height: 30 mm) that's easy to read.
· D: Current temperatures are displayed using a sensor built into the body.
· E: Can switch the display for either interior or exterior temperatures.
· F: Simultaneously displays interior and exterior temperatures.
· Current, maximum, and minimum temperature can be switched and displayed for each.
· The maximum and minimum values can be reset with the "reset" button.
· Built-in stand for stand-alone use, as well as wall-mounting using hook holes

PDF

Japanese Only

Part Number

Configured Part Number is shown.

72947

 
Part Number
72947
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Thermometer Temperature Measuring Range(°C) -5~50/-50~70 Type E Indoor/Outdoor
Accuracy (Temperature)(°C) 0-40: ±1/otherwise: ±2.5 1 Scale(°C) 1 Main Body Size(mm) 74×102×20
Measuring Range(°C) Internal Sensor: -5 - 50, External Sensor: -50 - 70 Reset Button NA Power Supply AAA Alkaline Batteries x 1 (Included for Testing)
Mass(g) 108 Material Body: ABS resin Features ● Built-in stand for stand-alone use, as well as wall-mounting using hook holes ● Indoor/outdoor temperature display is switchable
Supplement * Since the bar-shaped temperature gauge is a completely submerged temperature gauge, the gauge shows the correct temperature when submerged to the measured temperature External Sensor Cord Length(m) 3

Please check the type/dimensions/specifications of the part 72947 in the Digital thermometer series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)