• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Precision V-Block With Carbide

Precision V-Block With Carbide

Accuracy of all products is AA class. 2-in-1 set with the bottoms and V-grooves parallel. Ultra-hard plates have been affixed to ensure that the V-grooves are wear-resistant.

Part Number

Configured Part Number is shown.

JB104

Part Number
JB104
Part NumberVolume DiscountDays to ShipMass
(kg)
Features
52 Day(s) or more 6 (Set)It is a 90° V-shaped groove in tempered products of all sizes.

Loading...

  1. 1

Basic Information

Product Type V Block Class AA Class Material Cast Iron
Width(mm) 125 Depth(mm) 45 Height(mm) 70
Degree of deviation between base surface and V groove(μm) 3 Type V-Grooved Box Nominal 125
V Width(mm) 57

Please check the type/dimensions/specifications of the part JB104 in the Precision V-Block With Carbide series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)