(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Beam Clamp Deluxe type

Click this image to zoom it.

Move the mouse over the image to zoom

Beam Clamp Deluxe type

Standard Unit Price:
-
Days to Ship :
30 Day(s) or more

[Features]
· Can be fixed to beams (H-beams, I-beams) and is ideal for hooking to and hanging hooks of chain blocks and pulleys.
· As a beam connection fitting, it is suitable for various kinds of worksites, such as factories, construction sites, etc.
· Can be attached/detached easily by turning screws.
· Convenient in small spaces since the head portion (H1) is small.
[Applications]
· Chain blocks and hanging pieces for hoisting.

Basic Specifications

  • Product Type
    Beam Clamp
  • Amount Of Content
    1 unit

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Basic Working Load(t)

Refine by

  • 1
  • 2
  • 3
  • 5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1
30 Day(s)
-

Part Number : SBN1
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Beam Clamp
  • Basic Working Load(t)
    1
  • Mass(kg)
    4.8
  • T1(mm)
    46
  • T(mm)
    77
  • d(mm)
    20
  • W1(mm)
    300
  • Applicable beam width W2(mm)
    75~230
  • Applicable beam thickness t(mm)
    9 to 25
  • H(MAX)(mm)
    191
  • H1(mm)
    26
1 unit
2
Quote
-

Part Number : SBN2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Beam Clamp
  • Basic Working Load(t)
    2
  • Mass(kg)
    6.2
  • T1(mm)
    58
  • T(mm)
    97
  • d(mm)
    20
  • W1(mm)
    304
  • Applicable beam width W2(mm)
    75~230
  • Applicable beam thickness t(mm)
    9 to 25
  • H(MAX)(mm)
    191
  • H1(mm)
    26
1 unit
3
30 Day(s)
-

Part Number : SBN3
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Beam Clamp
  • Basic Working Load(t)
    3
  • Mass(kg)
    12.6
  • T1(mm)
    69
  • T(mm)
    117
  • d(mm)
    32
  • W1(mm)
    425
  • Applicable beam width W2(mm)
    80~320
  • Applicable beam thickness t(mm)
    10~35
  • H(MAX)(mm)
    265
  • H1(mm)
    26~41
1 unit
5
35 Day(s)
-

Part Number : SBN5
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Beam Clamp
  • Basic Working Load(t)
    5
  • Mass(kg)
    14.3
  • T1(mm)
    69
  • T(mm)
    125
  • d(mm)
    32
  • W1(mm)
    425
  • Applicable beam width W2(mm)
    90~320
  • Applicable beam thickness t(mm)
    10~35
  • H(MAX)(mm)
    265
  • H1(mm)
    32~41

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)