(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Substrate Sensor

Substrate Sensor

Standard Unit Price:
-
Days to Ship :
1 Day(s)

A base material detector used to find studs behind walls.
[Features]
· A simple, user-friendly design. (Substrate Sensor Super)
· More accurate detection is possible with Deep Mode for thick walls. (Substrate Sensor HG)
· Can discover rebar inside concrete. (Substrate Sensor EX)
[Applications]
· For installation of aseismic fall prevention fixtures for furniture or curtain rail fixtures.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Sensor
  • Detectable wall materials: (When detected objects are made of wood)
    Veneer, Gypsum Board
  • Application
    ● Disaster prevention: for bracket mounting to prevent furniture toppling ● Moving: For bracket mounting on curtain rails ● For mounting frames, handrails, towel hangers, etc.
  • Electrical Wires Warning
    Available
  • Center detection
    NA
  • Material
    Body: ABS resin
  • Power Supply
    9 V Battery x 1 piece (with battery for testing)

Catalog

Japanese Only

Part Number
Detectable wood wall thickness(mm)

Refine by

  • Approx. 25
  • Clear
Metal detection wall thickness(mm)

Refine by

  • Approx. 40
  • Clear
Width × Height × Thickness(mm)

Refine by

  • 61×153×42
  • 80×160×30
  • Clear
Detectable wall thickness(mm)

Refine by

  • Approx. 19
  • Clear
Detectable wall materials: (When detected objects are made of metal)

Refine by

  • Veneer, Gypsum Board
  • Veneer, Gypsum Board/ALC Board/Concrete/Mortar
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
-
-
61×153×42
Approx. 19
Veneer, Gypsum Board
1 Day(s)
-

Part Number : 78576
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Sensor
  • Detectable wood wall thickness(mm)
    -
  • Metal detection wall thickness(mm)
    -
  • Width × Height × Thickness(mm)
    61×153×42
  • Detectable wall thickness(mm)
    Approx. 19
  • Detectable wall materials: (When detected objects are made of wood)
    Veneer, Gypsum Board
  • Detectable wall materials: (When detected objects are made of metal)
    Veneer, Gypsum Board
  • Features
    -
  • Application
    ● Disaster prevention: for bracket mounting to prevent furniture toppling ● Moving: For bracket mounting on curtain rails ● For mounting frames, handrails, towel hangers, etc.
  • Electrical Wires Warning
    Available
  • Center detection
    NA
  • Mass(g)
    134
  • Material
    Body: ABS resin
  • Power Supply
    9 V Battery x 1 piece (with battery for testing)
Approx. 25
Approx. 40
80×160×30
-
Veneer, Gypsum Board/ALC Board/Concrete/Mortar
1 Day(s)
-

Part Number : 78657
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Sensor
  • Detectable wood wall thickness(mm)
    Approx. 25
  • Metal detection wall thickness(mm)
    Approx. 40
  • Width × Height × Thickness(mm)
    80×160×30
  • Detectable wall thickness(mm)
    -
  • Detectable wall materials: (When detected objects are made of wood)
    Veneer, Gypsum Board
  • Detectable wall materials: (When detected objects are made of metal)
    Veneer, Gypsum Board/ALC Board/Concrete/Mortar
  • Features
    ● Sensor mode can be switched depending on wall material and thickness ● Grip uses an easily gripped, non-slip rubber
  • Application
    ● Disaster prevention: for bracket mounting to prevent furniture toppling ● Moving: For bracket mounting on curtain rails ● For mounting frames, handrails, towel hangers, etc.
  • Electrical Wires Warning
    Available
  • Center detection
    NA
  • Mass(g)
    230
  • Material
    Body: ABS resin
  • Power Supply
    9 V Battery x 1 piece (with battery for testing)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)