(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[Kanon] Large Caliper EMA

[Kanon] Large Caliper EMA

[Features]
· A standard long digital vernier caliper.
· Made of stainless steel (SUS420J2).
[Applications]
· For measuring turned workpieces.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
EMA60J
EMA100J
Part NumberMinimum order quantityVolume DiscountDays to ShipMaximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
D
(mm)
E
(mm)
F
(mm)
Instrumental Error
(mm)
Mass
(g)
1 Piece(s) 16 Day(s) or more 501 to 7000–600800165892860±0.051400
1 Piece(s) 1 Day(s) 701 to 10000–100012002151283290±0.072000

Loading...

  1. 1

Basic Information

Type Standard caliper Display Method Digital Waterproof Function NA
Output terminal for measuring data: with or without NA With/Without Depth Bar NA Solar Panel NA
C(mm) 28 Minimum Display Quantity(mm) 0.01 Power Supply CR 2032 (1 pc)
Features Digital Caliper Ideal For Large Measurement

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)