• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Fast Feeding Die Master Model SKS Bore Type Milling Cutter, Regular Type

Part Number

Configured Part Number is shown.

Part Number
SKS-3040R-06-16
SKS-3050R-08
SKS-3050R-08-22
SKS-3050R-10
SKS-3050R-10-22
SKS-4050R-08
SKS-4050R-08-22
SKS-4052R-08-22
SKS-4063R-08
SKS-4063R-08-22
SKS-4063R-08-27
SKS-4063R-10
SKS-4063R-10-22
SKS-4063R-10-27
SKS-4066R-08-27
SKS-5080R-08
SKS-5080R-08-27
SKS-5080R-10
SKS-5080R-10-27
SKS-6100R-08
SKS-6100R-08-32
SKS-6100R-10
SKS-6100R-10-32
SKS-6125R-10
SKS-6125R-10-40
SKS-7160R-10
SKS-7160R-10-40
Part NumberVolume DiscountDays to Shipblade diameter D
(φ)
Number of flutes
(sheet)
Dimensions φDb
(mm)
Dimension φD
(mm)
Dimensions φd1
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension ℓ
(mm)
With/Without Coolant Holes Type Dimensions Lf
(mm)
Supported tips Weight
(kg)
9 Day(s) or more 4033716148.45.618AvailableHole Diameter mm Size45WD○○06…0.3
9 Day(s) or more 5034722.22516.58.4520AvailableInternal diameter inch size50WD○○08…0.4
11 Day(s) or more 503472216.510.46.320AvailableHole Diameter mm Size50WD○○08…0.4
11 Day(s) or more 5034722.2259.68.4519AvailableInternal diameter inch size65WD○○10…0.7
9 Day(s) or more 50347229.610.46.319AvailableHole Diameter mm Size65WD○○10…0.7
11 Day(s) or more 5044722.22516.58.4520AvailableInternal diameter inch size50WD○○08…0.4
11 Day(s) or more 504472216.510.46.320AvailableHole Diameter mm Size50WD○○08…0.4
9 Day(s) or more 52447221710.46.320AvailableHole Diameter mm Size50WD○○08…0.4
9 Day(s) or more 6346022.225178.4520AvailableInternal diameter inch size50WD○○08…0.7
9 Day(s) or more 63460221710.46.320AvailableHole Diameter mm Size50WD○○08…0.7
9 Day(s) or more 63460272012.4722AvailableHole Diameter mm Size50WD○○08…0.7
11 Day(s) or more 6346022.225178.4520AvailableInternal diameter inch size50WD○○10…0.5
11 Day(s) or more 63460221710.46.320AvailableHole Diameter mm Size50WD○○10…0.5
9 Day(s) or more 63460272012.4722AvailableHole Diameter mm Size50WD○○10…0.5
9 Day(s) or more 66461272012.4722AvailableHole Diameter mm Size50WD○○08…0.7
9 Day(s) or more 8057631.752612.7832AvailableInternal diameter inch size70WD○○08…1.6
11 Day(s) or more 80576273712.4722NAHole Diameter mm Size55WD○○08…1.6
Quote 8057631.752612.7832AvailableInternal diameter inch size70WD○○10…1.4
9 Day(s) or more 80576273712.4722NAHole Diameter mm Size55WD○○10…1.4
9 Day(s) or more 10069631.752612.7832AvailableInternal diameter inch size70WD○○08…1.9
9 Day(s) or more 100696324514.4832NAHole Diameter mm Size55WD○○08…1.9
9 Day(s) or more 10069631.752612.7832AvailableInternal diameter inch size70WD○○10…1.7
9 Day(s) or more 100696324514.4832NAHole Diameter mm Size55WD○○10…1.7
11 Day(s) or more 125610038.16015.91040NAInternal diameter inch size63WD○○10…3.1
9 Day(s) or more 125685406016.4935NAHole Diameter mm Size55WD○○10…3.1
9 Day(s) or more 160710050.875191143NAInternal diameter inch size63WD○○10…4.6
9 Day(s) or more 1607120408516.4935NAHole Diameter mm Size55WD○○10…4.6

Loading...

  1. 1

Basic Information

Machining Application Plane / Groove / Plunging (Z feed) / Vertical work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron Mounting Method Arbor
Machining Application Details Pocket machining / curved surface processing / plunging

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)