• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Tip for Turning 55° Rhomboid Shape / Negative / with Hole DNMGR-SG

Tip for Turning 55° Rhomboid Shape / Negative / with Hole DNMGR-SG

[Features]
· Suitable for high-efficiency machining.

Part Number

Configured Part Number is shown.

DNMG150408R-SG-JC8015

Part Number
DNMG150408R-SG-JC8015
Part NumberVolume DiscountDays to ShipMaterial Inscribed Circle
(mm)
Thickness
(mm)
Hole Diameter
9 Day(s) or more Coating12.704.765.16

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Application Outer Diameter/Inner Diameter Available corners 2
work material Stainless Steel Rake angle Negative Selfishly Right-hand
Nose R 0.8 Material type JC8015

Please check the type/dimensions/specifications of the part DNMG150408R-SG-JC8015 in the Tip for Turning 55° Rhomboid Shape / Negative / with Hole DNMGR-SG series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)