Tip for Turning 80° Rhomboid Shape / Negative / with Hole CNMG-UR

Tip for Turning 80° Rhomboid Shape / Negative / with Hole CNMG-UR

[Features]
· Suitable for high-efficiency machining.

Part Number

Configured Part Number is shown.

Part Number
CNMG120404-UR-PX90
CNMG120408-UR-PX90
Part NumberVolume DiscountDays to ShipNose R Material Inscribed Circle
(mm)
Thickness
(mm)
Hole Diameter
Quote 0.4Cermet12.704.765.16
Quote 0.8Cermet12.704.765.16

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Application Outer Diameter/Inner Diameter Available corners 4
work material Steel Rake angle Negative Selfishly No-hand
Material type PX90

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)