Tip for Turning 80° Hexagon Shape / Negative / with Hole WNMG-SF

Tip for Turning 80° Hexagon Shape / Negative / with Hole WNMG-SF

[Features]
· Suitable for high-efficiency machining.

Part Number

Configured Part Number is shown.

WNMG080408-SF-JC8015

Part Number
WNMG080408-SF-JC8015
Part NumberVolume DiscountDays to ShipMaterial Inscribed Circle
(mm)
Thickness
(mm)
Hole Diameter
11 Day(s) or more Coating12.704.765.16

Loading...

  1. 1

Basic Information

Shape W (Hexagonal Type) Application Outer Diameter/Inner Diameter Available corners 6
work material Stainless Steel Breaker Use Finish Rake angle Negative
Selfishly No-hand Nose R 0.8 Material type JC8015

Please check the type/dimensions/specifications of the part WNMG080408-SF-JC8015 in the Tip for Turning 80° Hexagon Shape / Negative / with Hole WNMG-SF series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)