• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Screen Blue / Gray / White

Screen Blue / Gray / White

A screen which can be used as a partition in offices and hospitals, etc.

Part Number

Configured Part Number is shown.

Part Number
SRK-1612-BU
SRK-1612-PT
SRK-1680-BU
SRK-1680-GR
SRK-1680-PT
Part NumberVolume DiscountDays to ShipFrontage
(mm)
Color Features 1 Features 2 Material
(Cloth)
Material
(Frame)
Mass
(kg)
Amount Of Content
15 Day(s) or more 1200BlueCan be moved smoothly because of the included casters.Since the edge of the cloth forms a fastener, it is installed effortlessly, and will not easily twist.PolyesterSteel4.541 pc.
15 Day(s) or more 1200WhiteCan be moved smoothly because of the included casters.Since the edge of the cloth forms a fastener, it is installed effortlessly, and will not easily twist.PolyesterSteel4.541 pc.
15 Day(s) or more 800BlueCan be moved smoothly because of the included casters.Since the edge of the cloth forms a fastener, it is installed effortlessly, and will not easily twist.PolyesterSteel3.781 pc.
15 Day(s) or more 800GrayCan be moved smoothly because of the included casters.Since the edge of the cloth forms a fastener, it is installed effortlessly, and will not easily twist.PolyesterSteel3.781 pc.
15 Day(s) or more 800WhiteCan be moved smoothly because of the included casters.Since the edge of the cloth forms a fastener, it is installed effortlessly, and will not easily twist.PolyesterSteel3.781 pc.

Loading...

  1. 1

Basic Information

Height(mm) 1600 Product Type Partition Depth(mm) 390
Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)