• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Anti-Bacterial Screen - Green

Anti-Bacterial Screen - Green

A screen which can be used as a partition in offices and hospitals, etc.

Part Number

Configured Part Number is shown.

Part Number
SRK-1612K-GN
SRK-1680K-GN
Part NumberVolume DiscountDays to ShipFrontage
(mm)
Features 1 Features 2 Features 3 Material
(Cloth)
Material
(Frame)
Mass
(kg)
Amount Of Content
15 Day(s) or more 1200Can be moved smoothly because of the included casters.Since the edge of the cloth forms a fastener, it is installed effortlessly, and will not easily twist.The cloth has been subjected to an antibacterial deodorizing process.Polyester (Antibacterial and Odor-resistant Processing)Steel4.541 pc.
15 Day(s) or more 800Can be moved smoothly because of the included casters.Since the edge of the cloth forms a fastener, it is installed effortlessly, and will not easily twist.The cloth has been subjected to an antibacterial deodorizing process.Polyester (Antibacterial and Odor-resistant Processing)Steel3.781 pc.

Loading...

  1. 1

Basic Information

Height(mm) 1600 Product Type Partition Color Green
Depth(mm) 390 Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)