(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Rotating Mop Spare Head (KMO-540S Dedicated)

Rotating Mop Spare Head (KMO-540S Dedicated)

Standard Unit Price:
-
Days to Ship :
8 Day(s)

Dedicated spare head for rotating mop.
[Features]
· Dedicated spare head for rotating mop main unit (KMO-540S).
· Set of 2.
· Made from microfiber that reliably catches dirt and grime whether it is used for wet or dry wiping applications.
· Supports wiping of both regular and tatami flooring.
[Applications]
· Convenient for cleaning.

Basic Specifications

  • Mop Type
    Rotation Mop
  • Mop Type
    Spare
  • Main Body / Option(mm)
    Option
  • Width(mm)
    450
  • Depth(mm)
    450
  • Height(mm)
    30
  • Specifications
    2-piece set
  • Features 1
    It is an affordable 2-piece set.
  • Features 2
    A microfiber mop that reliably catches dirt with or without water.
  • Material (Mop Head)
    Polypropylene, Microfiber
  • Mass(g)
    250
  • Amount Of Content
    1 Bag (2 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Bag (2 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (2 pcs)
8 Day(s)
-

Part Number : KMO-K54P
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 Bag (2 pcs)

Specificationtitle

  • Mop Type
    Rotation Mop
  • Mop Type
    Spare
  • Main Body / Option(mm)
    Option
  • Width(mm)
    450
  • Depth(mm)
    450
  • Height(mm)
    30
  • Specifications
    2-piece set
  • Features 1
    It is an affordable 2-piece set.
  • Features 2
    A microfiber mop that reliably catches dirt with or without water.
  • Material (Mop Head)
    Polypropylene, Microfiber
  • Mass(g)
    250

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)