(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Rotating Mop Dedicated Mop (KMO-490S Dedicated)

Rotating Mop Dedicated Mop (KMO-490S Dedicated)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Dedicated optional mop for rotary mop.
[Features]
· Dedicated optional mop for rotary mop (KMO-490S).
· Set includes one main mop unit and one mop head.
· Microfiber mop that reliably catches dirt and grime whether it is used for wet wiping or dry wiping applications.
[Applications]
· Convenient for cleaning.

Basic Specifications

  • Mop Type
    Rotation Mop
  • Main Body / Option(mm)
    Option
  • Width(mm)
    400
  • Depth(mm)
    400
  • Height(mm)
    1020~1310
  • Collar
    Orange
  • Features 1
    Recommended for those requiring an extra.
  • Material (Mop Body)
    Polypropylene, Stainless Steel
  • Material (Mop Head)
    Polypropylene, Microfiber
  • Mass(g)
    700
  • Amount Of Content
    1 Set (Mop Body (Handle) X 1, Mop Head X 1)
Part Number
Amount Of Content

Refine by

  • 1 Set (Mop Body (Handle) X 1, Mop Head X 1)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Mop Body (Handle) X 1, Mop Head X 1)
12 Day(s)
-

Part Number : KMO-17
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Mop Body (Handle) X 1, Mop Head X 1)

Specificationtitle

  • Mop Type
    Rotation Mop
  • Main Body / Option(mm)
    Option
  • Width(mm)
    400
  • Depth(mm)
    400
  • Height(mm)
    1020~1310
  • Collar
    Orange
  • Features 1
    Recommended for those requiring an extra.
  • Material (Mop Body)
    Polypropylene, Stainless Steel
  • Material (Mop Head)
    Polypropylene, Microfiber
  • Mass(g)
    700

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)