(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Rotary Mop Hand-Cranked Type

Rotary Mop Hand-Cranked Type

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Hand-operated rotating mop that features easy draining.

Basic Specifications

  • Mop Type
    Rotation Mop
  • Main Body / Option(mm)
    Main Body
  • Width(mm)
    420
  • Depth(mm)
    300
  • Height(mm)
    280
  • Collar
    Blue
  • Mop Size(mm)
    φ345×925~1245
  • Grip Part(mm)
    Ф30
  • Bucket Size(mm)
    420×300×280
  • Features 1
    The mop head can be easily attached/detached with one lever
  • Features 2
    With hook for hanging a wet mop out to dry.
  • Features 3
    Equipped with a mop cleaning function.
  • Features 4
    Light and easy to use aluminum pipe.
  • Material (Bucket)
    Polypropylene, ABS Resin, Steel
  • Material (Mop Body)
    Aluminum, ABS Resin, Nylon, Polypropylene, Steel, Microfiber
  • Bucket Volume(L)
    Approximately 7.9
  • Mass(g)
    1690
  • Amount Of Content
    1 Set (Mop Body (Handle) X 1, Mop Head X 2, Bucket X 1)
Part Number
Amount Of Content

Refine by

  • 1 Set (Mop Body (Handle) X 1, Mop Head X 2, Bucket X 1)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Mop Body (Handle) X 1, Mop Head X 2, Bucket X 1)
12 Day(s)
-

Part Number : KMT-420
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Mop Body (Handle) X 1, Mop Head X 2, Bucket X 1)

Specificationtitle

  • Mop Type
    Rotation Mop
  • Main Body / Option(mm)
    Main Body
  • Width(mm)
    420
  • Depth(mm)
    300
  • Height(mm)
    280
  • Collar
    Blue
  • Mop Size(mm)
    φ345×925~1245
  • Grip Part(mm)
    Ф30
  • Bucket Size(mm)
    420×300×280
  • Features 1
    The mop head can be easily attached/detached with one lever
  • Features 2
    With hook for hanging a wet mop out to dry.
  • Features 3
    Equipped with a mop cleaning function.
  • Features 4
    Light and easy to use aluminum pipe.
  • Material (Bucket)
    Polypropylene, ABS Resin, Steel
  • Material (Mop Body)
    Aluminum, ABS Resin, Nylon, Polypropylene, Steel, Microfiber
  • Bucket Volume(L)
    Approximately 7.9
  • Mass(g)
    1690

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)