• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Point Fit (Nozzle)

Point Fit (Nozzle)

[Features]
· The angle of the spray outlet can be adjusted within a ±35° range.
· Maintains its orientation better than resin nozzles even with a high flow rate.
· A metal nozzle that can withstand relatively high hydraulic pressure for circulating the coolant liquid. Even at the maximum inclination angle (35°), the flow rate will not decrease.

Part Number

Configured Part Number is shown.

NNPT-1/2-40

Part Number
NNPT-1/2-40
Part NumberVolume DiscountDays to ShipMass
(g)
Features Material
2 Day(s) 154The angle of the spray outlet can be adjusted within a ±35° range. Its position can be maintained better compared to a resin nozzle because of its higher flow rate.Steel

Loading...

  1. 1

Basic Information

Product Category Heating and Cooling Equipment Screw Size PT1/2 Bore Diameter(mm) 8
Length(mm) 40 Trusco Code 387-3030

Please check the type/dimensions/specifications of the part NNPT-1/2-40 in the Point Fit (Nozzle) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)