Thunderbird

Thunderbird

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· Uses select materials, with excellent bristle tips and bristle resilience. Ideal for use on steel frames and for construction.

Basic Specifications

  • Product Type
    Brush
  • Material (hair)
    Mixed wool
  • Hair length(mm)
    50
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Brush width(mm)

Refine by

  • 30
  • 40
  • 50
  • 60
  • 70
  • Clear
Writing brush standard and size(No.)

Refine by

  • 10
  • 15
  • 20
  • 25
  • 30
  • Clear
JAN Code

Refine by

  • 4957549113110
  • 4957549113127
  • 4957549113134
  • 4957549113141
  • 4957549113158
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
30
10
4957549113110
9 Day(s) or more
-

Part Number : 811003
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Brush
  • Material (hair)
    Mixed wool
  • Hair length(mm)
    50
  • Brush width(mm)
    30
  • Writing brush standard and size(No.)
    10
  • JAN Code
    4957549113110
1 pc.
40
15
4957549113127
9 Day(s) or more
-

Part Number : 811004
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Brush
  • Material (hair)
    Mixed wool
  • Hair length(mm)
    50
  • Brush width(mm)
    40
  • Writing brush standard and size(No.)
    15
  • JAN Code
    4957549113127
1 pc.
50
20
4957549113134
9 Day(s) or more
-

Part Number : 811005
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Brush
  • Material (hair)
    Mixed wool
  • Hair length(mm)
    50
  • Brush width(mm)
    50
  • Writing brush standard and size(No.)
    20
  • JAN Code
    4957549113134
1 pc.
60
25
4957549113141
9 Day(s) or more
-

Part Number : 811006
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Brush
  • Material (hair)
    Mixed wool
  • Hair length(mm)
    50
  • Brush width(mm)
    60
  • Writing brush standard and size(No.)
    25
  • JAN Code
    4957549113141
1 pc.
70
30
4957549113158
9 Day(s) or more
-

Part Number : 811007
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Brush
  • Material (hair)
    Mixed wool
  • Hair length(mm)
    50
  • Brush width(mm)
    70
  • Writing brush standard and size(No.)
    30
  • JAN Code
    4957549113158

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)