(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Venus for Grout

Venus for Grout

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

For water-based paint. Thinner synthetic fiber is used than normal synthetic fibers for beautiful finish.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Brush width(mm)

Refine by

  • 15
  • 25
  • 30
  • 40
  • Clear
Writing brush standard and size(No.)

Refine by

  • 5
  • 8
  • 10
  • 15
  • Clear
JAN Code

Refine by

  • 4957549116067
  • 4957549116074
  • 4957549116081
  • 4957549116098
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
15
5
4957549116067
10 Day(s) or more
-

Part Number : 12401
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Brush for water-based paint
  • Material (hair)
    Chemical Fiber
  • Hair length(mm)
    50
  • Brush width(mm)
    15
  • Writing brush standard and size(No.)
    5
  • JAN Code
    4957549116067
1 pc.
25
8
4957549116074
10 Day(s) or more
-

Part Number : 12402
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Brush for water-based paint
  • Material (hair)
    Chemical Fiber
  • Hair length(mm)
    50
  • Brush width(mm)
    25
  • Writing brush standard and size(No.)
    8
  • JAN Code
    4957549116074
1 pc.
30
10
4957549116081
10 Day(s) or more
-

Part Number : 12403
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Brush for water-based paint
  • Material (hair)
    Chemical Fiber
  • Hair length(mm)
    50
  • Brush width(mm)
    30
  • Writing brush standard and size(No.)
    10
  • JAN Code
    4957549116081
1 pc.
40
15
4957549116098
10 Day(s) or more
-

Part Number : 12404
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Brush for water-based paint
  • Material (hair)
    Chemical Fiber
  • Hair length(mm)
    50
  • Brush width(mm)
    40
  • Writing brush standard and size(No.)
    15
  • JAN Code
    4957549116098

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)