• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Red Bristle Metal Winding Rack B

Red Bristle Metal Winding Rack B

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· Ideal for painting small items.

Basic Specifications

  • Product Type
    Other
  • Material (hair)
    Horse Hair
  • Hair length(mm)
    25
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Brush width(mm)

Refine by

  • 10
  • 15
  • 25
  • 30
  • Clear
JAN Code

Refine by

  • 4957549212516
  • 4957549212523
  • 4957549212530
  • 4957549212547
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10
4957549212516
11 Day(s) or more
-

Part Number : 13621
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (hair)
    Horse Hair
  • Hair length(mm)
    25
  • Brush width(mm)
    10
  • JAN Code
    4957549212516
1 pc.
15
4957549212523
11 Day(s) or more
-

Part Number : 13622
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (hair)
    Horse Hair
  • Hair length(mm)
    25
  • Brush width(mm)
    15
  • JAN Code
    4957549212523
1 pc.
25
4957549212530
9 Day(s) or more
-

Part Number : 13623
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (hair)
    Horse Hair
  • Hair length(mm)
    25
  • Brush width(mm)
    25
  • JAN Code
    4957549212530
1 pc.
30
4957549212547
12 Day(s) or more
-

Part Number : 13624
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (hair)
    Horse Hair
  • Hair length(mm)
    25
  • Brush width(mm)
    30
  • JAN Code
    4957549212547

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)