(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Pig Hair Gold Winding Brush

Pig Hair Gold Winding Brush

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

Suitable for painting small accessories for work.
There are 4 types.
Materials: Hog bristle
Bristle length (mm): 25

Basic Specifications

  • Product Type
    Other
  • Material (hair)
    Hog hair
  • Hair length(mm)
    25
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Brush width(mm)

Refine by

  • 25
  • 30
  • 45
  • Clear
Writing brush standard and size(No.)

Refine by

  • 8
  • 10
  • 15
  • Clear
JAN Code

Refine by

  • 4957549212721
  • 4957549212738
  • 4957549212752
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
25
8
4957549212721
10 Day(s) or more
-

Part Number : 813563
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (hair)
    Hog hair
  • Hair length(mm)
    25
  • Brush width(mm)
    25
  • Writing brush standard and size(No.)
    8
  • JAN Code
    4957549212721
1 pc.
30
10
4957549212738
10 Day(s) or more
-

Part Number : 813564
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (hair)
    Hog hair
  • Hair length(mm)
    25
  • Brush width(mm)
    30
  • Writing brush standard and size(No.)
    10
  • JAN Code
    4957549212738
1 pc.
45
15
4957549212752
10 Day(s) or more
-

Part Number : 813565
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (hair)
    Hog hair
  • Hair length(mm)
    25
  • Brush width(mm)
    45
  • Writing brush standard and size(No.)
    15
  • JAN Code
    4957549212752

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)