• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
YK High Grade, for Aqueous Use, Standing Type

YK High Grade, for Aqueous Use, Standing Type

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
· Mid-range type DIY paintbrush.

Basic Specifications

  • Product Type
    Other
  • Material (hair)
    Chemical Fiber
  • Hair length(mm)
    45
  • Brush width(mm)
    70
  • JAN Code
    4957549213933
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s) or more
-

Part Number : 816317
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (hair)
    Chemical Fiber
  • Hair length(mm)
    45
  • Brush width(mm)
    70
  • JAN Code
    4957549213933

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)