(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
High Class Varnish Paint Brush 52343

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

High Class Varnish Paint Brush
Part Number: 52343

Standard Unit Price: - Special Price -
Quantity: 1 pc.
Days to Ship: 10 Day(s) or more

The flexibility of the bristle and the good pull are outstanding. ·For vanish and stain. [Features]·Can be used for general painting. [Applications]·Used as a brush for painting work.

Specificationtitle

  • Product Type
    Varnish brush
  • Material (hair)
    Mixed wool
  • Hair length(mm)
    45
  • Brush width(mm)
    30
  • JAN Code
    4957549213278

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)